| Quantity | Unit price |
|---|---|
| 500 - 999 | $1.1668 |
| 1000 - 4999 | $0.5203 |
| 5000 - 9999 | $0.5167 |
| 10000 + | $0.5125 |
| Compatible Hex Key Size | 0.255 in |
|---|---|
| Compatible Hex Key Size | 6.5 mm |
| Head Diameter | 19.1 mm |
| Head Diameter | 0.750 in |
| Head Height | 7.9 mm |
| Head Height | 0.312 in |
| Thread Length | 0.625 in |
| Thread Length | 15.9 mm |
| Thread Size | 3/8-16 |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Hex Socket Drive |
| Material Flammability Standard | UL94 V-2 |
| Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue