Note: Ensure the "Metric" toggle is selected to view the correct dimensions for these products, as they are designed for metric tubing.
These black, eroded-finish ABS glides are built for round metric tubing and are suitable for light to heavy-duty applications.
The press-fit design ensures a secure hold, which makes them ideal for a wide range of furniture and metal tubing applications.
Material: ABS Color: Black Series Code: SRANT
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | Maximum Wall Thickness | View | |
|---|---|---|---|---|---|---|
| $0.0852 - $0.1421 | Request the lead time here |
0.551 in
14.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1365 - $0.2276 | Request the lead time here |
0.787 in
20.0 mm
|
0.177 in
4.5 mm
|
0.059 in
1.5 mm
|
||
| $0.2402 - $0.4004 | Request the lead time here |
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
0.047 in
1.2 mm
|
||
| $0.2459 - $0.4098 | Request the lead time here |
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2627 - $0.4379 | Request the lead time here |
1.102 in
28.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.34 - $0.5667 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3093 - $0.5156 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
| $0.3093 - $0.5156 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
||
| $0.3833 - $0.6389 | Request the lead time here |
1.26 in
32.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| $0.3333 - $0.5555 | Request the lead time here |
1.575 in
40.0 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
| $0.5044 - $0.8406 | Request the lead time here |
1.772 in
45.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1706 - $0.2843 | Request the lead time here |
0.709 in
18.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1577 - $0.2628 | Request the lead time here |
0.787 in
20.0 mm
|
0.177 in
4.5 mm
|
0.039 in
1.0 mm
|
||
| $0.2824 - $0.4707 | Request the lead time here |
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| $0.066 - $0.11 | Request the lead time here |
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1494 - $0.249 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1423 - $0.2372 | Request the lead time here |
0.787 in
20.0 mm
|
0.177 in
4.5 mm
|
0.047 in
1.2 mm
|
||
| $0.2363 - $0.3938 | Request the lead time here |
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
0.059 in
1.5 mm
|
||
| $0.2594 - $0.4323 | Request the lead time here |
0.984 in
25.0 mm
|
0.433 in
11.0 mm
|
0.098 in
2.5 mm
|
||
| $0.257 - $0.4283 | Request the lead time here |
1.102 in
28.0 mm
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue