| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.2276 |
| 1000 - 4999 | $0.1517 |
| 5000 + | $0.1365 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.787 in |
|---|---|
| D | 20.0 mm |
| H | 0.177 in |
| H | 4.5 mm |
| Maximum Wall Thickness | 1.5 mm |
| Maximum Wall Thickness | 0.059 in |
| Color | Black |
| Finish | Eroded |
| Material | ABS |
| Full Material | Acrylonitrile Butadiene Styrene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue