Menu Search

Round Metric Load Bearing Glides

In production

Note: Ensure the "Metric" toggle is selected to view the correct dimensions for these products, as they are designed for metric tubing.
These black, eroded-finish ABS glides are built for round metric tubing and are suitable for light to heavy-duty applications.

The press-fit design ensures a secure hold, which makes them ideal for a wide range of furniture and metal tubing applications.

  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Used in various applications, including furniture, construction, and industrial.
Material: ABS Color: Black Series Code: SRANT

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
47 results
Product SKUs information
Item Code Price range Availability D H Maximum Wall Thickness View
$0.1301 - $0.2169 Request the lead time here
0.394 in
0.197 in
0.039 in
$0.1436 - $0.2393 Request the lead time here
0.63 in
0.315 in
0.059 in
$0.1706 - $0.2843 Request the lead time here
0.709 in
0.315 in
0.047 in
$0.1628 - $0.2714 Request the lead time here
0.709 in
0.315 in
0.059 in
$0.0852 - $0.1421 Request the lead time here
0.472 in
0.197 in
0.039 in
$0.0542 - $0.0903 Request the lead time here
0.512 in
0.236 in
0.039 in
$0.2708 - $0.4514 Request the lead time here
0.984 in
0.433 in
0.059 in
$0.2786 - $0.4643 Request the lead time here
0.984 in
0.433 in
0.047 in
$0.2512 - $0.4187 Request the lead time here
1.102 in
0.394 in
0.059 in
$0.3478 - $0.5796 Request the lead time here
1.181 in
0.394 in
0.047 in
$0.4256 - $0.7094 Request the lead time here
1.26 in
0.394 in
0.079 in
$0.4256 - $0.7094 Request the lead time here
1.378 in
0.394 in
0.059 in
$0.3488 - $0.5813 Request the lead time here
1.575 in
0.394 in
0.059 in
$0.2325 - $0.3875 Request the lead time here
0.866 in
0.315 in
0.079 in
$0.267 - $0.4451 Request the lead time here
0.984 in
0.433 in
0.079 in
$0.2358 - $0.393 Request the lead time here
1.102 in
0.394 in
0.079 in
$0.4505 - $0.7508 Request the lead time here
1.26 in
0.394 in
0.047 in
$0.4409 - $0.7349 Request the lead time here
1.378 in
0.394 in
0.039 in
$0.4256 - $0.7094 Request the lead time here
1.378 in
0.394 in
0.047 in
$0.3563 - $0.5939 Request the lead time here
1.575 in
0.394 in
0.039 in
  • of 3
Round Tube Insert 10.0 mm 5.0 mm 1.0 mm Black ABS

20599409

Price Range
$0.2169 - $0.1301

Stock Levels
Request the lead time here
Attributes
  • D
    0.394 in
  • H
    0.197 in
  • Maximum Wall Thickness
    0.039 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 16.0 mm 8.0 mm 1.5 mm Black ABS

20599454

Price Range
$0.2393 - $0.1436

Stock Levels
Request the lead time here
Attributes
  • D
    0.63 in
  • H
    0.315 in
  • Maximum Wall Thickness
    0.059 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 18.0 mm 8.0 mm 1.2 mm Black ABS

20599478

Price Range
$0.2843 - $0.1706

Stock Levels
Request the lead time here
Attributes
  • D
    0.709 in
  • H
    0.315 in
  • Maximum Wall Thickness
    0.047 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 18.0 mm 8.0 mm 1.5 mm Black ABS

20599485

Price Range
$0.2714 - $0.1628

Stock Levels
Request the lead time here
Attributes
  • D
    0.709 in
  • H
    0.315 in
  • Maximum Wall Thickness
    0.059 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 12.0 mm 5.0 mm 1.0 mm Black ABS

20599416

Price Range
$0.1421 - $0.0852

Stock Levels
Request the lead time here
Attributes
  • D
    0.472 in
  • H
    0.197 in
  • Maximum Wall Thickness
    0.039 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 13.0 mm 6.0 mm 1.0 mm Black ABS

20599423

Price Range
$0.0903 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • D
    0.512 in
  • H
    0.236 in
  • Maximum Wall Thickness
    0.039 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 25.0 mm 11.0 mm 1.5 mm Black ABS

20599584

Price Range
$0.4514 - $0.2708

Stock Levels
Request the lead time here
Attributes
  • D
    0.984 in
  • H
    0.433 in
  • Maximum Wall Thickness
    0.059 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 25.0 mm 11.0 mm 1.2 mm Black ABS

20599577

Price Range
$0.4643 - $0.2786

Stock Levels
Request the lead time here
Attributes
  • D
    0.984 in
  • H
    0.433 in
  • Maximum Wall Thickness
    0.047 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 28.0 mm 10.0 mm 1.5 mm Black ABS

20599638

Price Range
$0.4187 - $0.2512

Stock Levels
Request the lead time here
Attributes
  • D
    1.102 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.059 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 30.0 mm 10.0 mm 1.2 mm Black ABS

20599669

Price Range
$0.5796 - $0.3478

Stock Levels
Request the lead time here
Attributes
  • D
    1.181 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.047 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 32.0 mm 10.0 mm 2.0 mm Black ABS

20599713

Price Range
$0.7094 - $0.4256

Stock Levels
Request the lead time here
Attributes
  • D
    1.26 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.079 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 35.0 mm 10.0 mm 1.5 mm Black ABS

20599751

Price Range
$0.7094 - $0.4256

Stock Levels
Request the lead time here
Attributes
  • D
    1.378 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.059 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 40.0 mm 10.0 mm 1.5 mm Black ABS

20599805

Price Range
$0.5813 - $0.3488

Stock Levels
Request the lead time here
Attributes
  • D
    1.575 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.059 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 22.0 mm 8.0 mm 2.0 mm Black ABS

20599553

Price Range
$0.3875 - $0.2325

Stock Levels
Request the lead time here
Attributes
  • D
    0.866 in
  • H
    0.315 in
  • Maximum Wall Thickness
    0.079 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 25.0 mm 11.0 mm 2.0 mm Black ABS

20599591

Price Range
$0.4451 - $0.267

Stock Levels
Request the lead time here
Attributes
  • D
    0.984 in
  • H
    0.433 in
  • Maximum Wall Thickness
    0.079 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 28.0 mm 10.0 mm 2.0 mm Black ABS

20599645

Price Range
$0.393 - $0.2358

Stock Levels
Request the lead time here
Attributes
  • D
    1.102 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.079 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 32.0 mm 10.0 mm 1.2 mm Black ABS

20599690

Price Range
$0.7508 - $0.4505

Stock Levels
Request the lead time here
Attributes
  • D
    1.26 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.047 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 35.0 mm 10.0 mm 1.0 mm Black ABS

20599737

Price Range
$0.7349 - $0.4409

Stock Levels
Request the lead time here
Attributes
  • D
    1.378 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.039 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 35.0 mm 10.0 mm 1.2 mm Black ABS

20599744

Price Range
$0.7094 - $0.4256

Stock Levels
Request the lead time here
Attributes
  • D
    1.378 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.047 in
  • Color
    Black
  • Finish
    Eroded
Round Tube Insert 40.0 mm 10.0 mm 1.0 mm Black ABS

20599799

Price Range
$0.5939 - $0.3563

Stock Levels
Request the lead time here
Attributes
  • D
    1.575 in
  • H
    0.394 in
  • Maximum Wall Thickness
    0.039 in
  • Color
    Black
  • Finish
    Eroded