Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.
Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.
Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1245 - $0.1451 | 19000 In stock |
0.358 in
9.1 mm
|
|
0.374 in
9.5 mm
|
|
||
| $0.2848 - $0.325 | Request the lead time here |
0.610 in
15.5 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.2045 - $0.2342 | Request the lead time here |
0.701 in
17.8 mm
|
|
0.803 in
20.4 mm
|
|
||
| $0.3448 - $0.3663 | Request the lead time here |
0.500 in
12.7 mm
|
|
0.661 in
16.8 mm
|
|
||
| $0.1245 - $0.1451 | 2000 In stock |
0.358 in
9.1 mm
|
|
0.374 in
9.5 mm
|
|
||
| $0.2848 - $0.325 | Request the lead time here |
0.610 in
15.5 mm
|
|
0.500 in
12.7 mm
|
|
||
| $0.2045 - $0.2342 | Request the lead time here |
0.701 in
17.8 mm
|
|
0.803 in
20.4 mm
|
|
||
| 468853 | $0.3448 - $0.3663 | 1000 In stock |
0.500 in
12.7 mm
|
|
0.661 in
16.8 mm
|
|
|
| $0.2693 - $0.3074 | 7000 In stock |
0.701 in
17.8 mm
|
|
0.610 in
15.5 mm
|
|
||
| $0.229 - $0.2671 | 23000 In stock |
0.217 in
5.5 mm
|
|
0.728 in
18.5 mm
|
|
||
| 468799 | $0.4074 - $0.4285 | 6000 In stock |
0.748 in
19 mm
|
|
0.827 in
21 mm
|
|
|
| $0.2069 - $0.2342 | Request the lead time here |
0.701 in
17.8 mm
|
|
0.610 in
15.5 mm
|
|
||
| $0.2045 - $0.2342 | 54000 In stock |
0.500 in
12.7 mm
|
|
0.945 in
24 mm
|
|
||
| $0.1255 - $0.1423 | Request the lead time here |
1.181 in
30 mm
|
|
1.370 in
34.8 mm
|
|
||
| 468831 | $0.5841 - $0.6153 | Request the lead time here |
0.858 in
21.8 mm
|
|
1.110 in
28.2 mm
|
|
|
| $0.1039 - $0.1189 | Request the lead time here |
0.630 in
16 mm
|
|
0.433 in
11 mm
|
|
||
| $0.2045 - $0.2342 | 6000 In stock |
0.500 in
12.7 mm
|
|
0.945 in
24 mm
|
|
||
| $1.1117 - $1.1117 | Request the lead time here |
0.748 in
19 mm
|
|
1.201 in
30.5 mm
|
|
||
| 497398 | $0.3093 - $0.3531 | Request the lead time here |
0.748 in
19 mm
|
|
0.827 in
21 mm
|
|
|
| $0.1255 - $0.1423 | Request the lead time here |
0.752 in
19.1 mm
|
|
0.626 in
15.9 mm