Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colors: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0553 - $0.0758 500 In stock
#10-32
1.417 in
$0.0397 - $0.0545 12500 In stock
1/4-20
0.472 in
$0.0485 - $0.0566 8000 In stock
1/4-20
0.515 in
$0.0771 - $0.1058 500 In stock
1/4-20
0.953 in
$0.1737 - $0.2025 7000 In stock
5/16-18
0.809 in
$0.0414 - $0.048 Request the lead time here
#8-32
0.900 in
$0.0545 - $0.0637 19000 In stock
1/4-20
1.347 in
$0.0348 - $0.0476 29500 In stock
#10-32
0.884 in
$0.0422 - $0.0493 Request the lead time here
#4-40
1.121 in
$0.0455 - $0.053 2000 In stock
#4-40
1.683 in
$0.0408 - $0.0477 2000 In stock
#4-40
0.264 in
$0.0407 - $0.0476 176000 In stock
#8-32
0.525 in
$0.0519 - $0.0603 5000 In stock
#8-32
0.178 in
$0.0544 - $0.0634 Request the lead time here
#8-32
0.553 in
$0.0623 - $0.0725 1000 In stock
#8-32
1.428 in
$0.0473 - $0.0553 5000 In stock
#10-24
0.634 in
$0.0544 - $0.0634 4000 In stock
#10-24
0.417 in
$0.0553 - $0.0758 Request the lead time here
#10-24
1.417 in
021032A050 $0.0446 - $0.052 4000 In stock
#10-32
0.384 in
$0.0525 - $0.0613 Request the lead time here
#10-32
0.605 in
  • of 23
Machine Screw - Natural; Nylon 6/6;

021032B150

Price Range
$0.0758 - $0.0553

Stock Levels
500 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-32
  • Thread Length
    1.417 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520A062

Price Range
$0.0545 - $0.0397

Stock Levels
12500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    1/4-20
  • Thread Length
    0.472 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520B062

Price Range
$0.0566 - $0.0485

Stock Levels
8000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    1/4-20
  • Thread Length
    0.515 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520B106

Price Range
$0.1058 - $0.0771

Stock Levels
500 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    1/4-20
  • Thread Length
    0.953 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

0231218A100

Price Range
$0.2025 - $0.1737

Stock Levels
7000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    5/16-18
  • Thread Length
    0.809 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A100

Price Range
$0.048 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #8-32
  • Thread Length
    0.900 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

022520A150

Price Range
$0.0637 - $0.0545

Stock Levels
19000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    1/4-20
  • Thread Length
    1.347 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032A100

Price Range
$0.0476 - $0.0348

Stock Levels
29500 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    0.884 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A118

Price Range
$0.0493 - $0.0422

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    1.121 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440A175

Price Range
$0.053 - $0.0455

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #4-40
  • Thread Length
    1.683 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020440B031

Price Range
$0.0477 - $0.0408

Stock Levels
2000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #4-40
  • Thread Length
    0.264 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832A062

Price Range
$0.0476 - $0.0407

Stock Levels
176000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #8-32
  • Thread Length
    0.525 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B025

Price Range
$0.0603 - $0.0519

Stock Levels
5000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    0.178 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B062

Price Range
$0.0634 - $0.0544

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    0.553 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

020832B150

Price Range
$0.0725 - $0.0623

Stock Levels
1000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #8-32
  • Thread Length
    1.428 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024A075

Price Range
$0.0553 - $0.0473

Stock Levels
5000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-24
  • Thread Length
    0.634 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024B050

Price Range
$0.0634 - $0.0544

Stock Levels
4000 In stock
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-24
  • Thread Length
    0.417 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021024B150

Price Range
$0.0758 - $0.0553

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-24
  • Thread Length
    1.417 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032A050

Price Range
$0.052 - $0.0446

Stock Levels
4000 In stock
Attributes
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #10-32
  • Thread Length
    0.384 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
Machine Screw - Natural; Nylon 6/6;

021032B068

Price Range
$0.0613 - $0.0525

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    100
  • Thread Size
    #10-32
  • Thread Length
    0.605 in
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6