These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0553 - $0.0758 | Request the lead time here |
#10-32
|
|
1.917 in
48.7 mm
|
||
| $0.0352 - $0.0411 | Request the lead time here |
#2-56
|
|
0.057 in
1.4 mm
|
||
| $0.0427 - $0.0499 | 12000 In stock |
#2-56
|
|
0.276 in
7 mm
|
||
| $0.0441 - $0.0514 | Request the lead time here |
#2-56
|
|
0.588 in
14.9 mm
|
||
| $0.0381 - $0.0445 | Request the lead time here |
#4-40
|
|
0.089 in
2.3 mm
|
||
| $0.0379 - $0.0442 | 3000 In stock |
#4-40
|
|
0.558 in
14.2 mm
|
||
| $0.0424 - $0.0497 | Request the lead time here |
#4-40
|
|
1.183 in
30 mm
|
||
| $0.042 - $0.049 | 3000 In stock |
#4-40
|
|
0.139 in
3.5 mm
|
||
| 020440B037 | $0.0431 - $0.0503 | 3000 In stock |
#4-40
|
|
0.326 in
8.3 mm
|
|
| $0.0447 - $0.0521 | 1000 In stock |
#4-40
|
|
0.951 in
24.2 mm
|
||
| $0.0402 - $0.0552 | 3000 In stock |
M5 x 0.8
|
0.472 in
12.0 mm
|
0.366 in
9.3 mm
|
||
| $0.0456 - $0.0532 | 1000 In stock |
#6-32
|
|
1.917 in
48.7 mm
|
||
| $0.045 - $0.0526 | 1000 In stock |
#6-32
|
|
0.315 in
8 mm
|
||
| $0.0467 - $0.064 | 6000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
0.264 in
6.7 mm
|
||
| 50M060100H025 | $0.0647 - $0.0888 | 12000 In stock |
M6 x 1.0
|
0.984 in
25.0 mm
|
0.854 in
21.7 mm
|
|
| $0.0734 - $0.1007 | 3500 In stock |
M6 x 1.0
|
1.969 in
50.0 mm
|
1.839 in
46.7 mm
|
||
| $0.0395 - $0.0463 | 18000 In stock |
#2-56
|
|
0.574 in
14.6 mm
|
||
| $0.0438 - $0.0511 | Request the lead time here |
#4-40
|
|
0.482 in
12.2 mm
|
||
| $0.0352 - $0.0411 | 94000 In stock |
#2-56
|
|
0.043 in
1.1 mm
|
||
| $0.0443 - $0.0516 | 5000 In stock |
#10-32
|
|
0.259 in
6.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue