Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colors: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.04 - $0.0548 Request the lead time here
M4 x 0.7
0.394 in
0.287 in
$0.0708 - $0.0971 Request the lead time here
M6 x 1.0
0.787 in
0.657 in
$0.2053 - $0.2817 Request the lead time here
M8 x 1.25
0.63 in
0.449 in
$0.0513 - $0.0704 Request the lead time here
M6 x 1.0
0.394 in
0.264 in
$0.0372 - $0.051 Request the lead time here
M2.5 x 0.45
0.472 in
0.413 in
$0.0397 - $0.0546 Request the lead time here
M3.5 x 0.6
0.984 in
0.894 in
$0.0407 - $0.0559 Request the lead time here
M4 x 0.7
0.787 in
0.681 in
$0.07 - $0.0958 Request the lead time here
M6 x 1.0
0.63 in
0.5 in
$0.0732 - $0.1002 Request the lead time here
M6 x 1.0
1.378 in
1.248 in
$0.0361 - $0.0496 Request the lead time here
M3 x 0.5
0.236 in
0.169 in
$0.062 - $0.0852 Request the lead time here
M5 x 0.8
1.181 in
1.075 in
$0.0368 - $0.0505 Request the lead time here
M2.5 x 0.45
0.394 in
0.335 in
$0.0424 - $0.0494 Request the lead time here
#2-56
0.313 in
0.262 in
$0.036 - $0.0494 3000 In stock
M2 x 0.4
0.197 in
0.15 in
$0.0382 - $0.0523 Request the lead time here
M2 x 0.4
0.984 in
0.937 in
$0.1522 - $0.2089 Request the lead time here
M8 x 1.25
0.787 in
0.606 in
$0.036 - $0.0494 Request the lead time here
M3 x 0.5
0.197 in
0.13 in
$0.0373 - $0.0512 Request the lead time here
M3 x 0.5
0.591 in
0.524 in
$0.2336 - $0.3204 Request the lead time here
M10 x 1.5
0.984 in
0.787 in
$0.0378 - $0.0518 Request the lead time here
M3 x 0.5
0.787 in
0.72 in
  • of 23
Machine Screw Slotted Drive M4 x 0.7 7.3 mm Nylon 6/6 Black

50M040070H010B

Price Range
$0.0548 - $0.04

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw Slotted Drive M6 x 1.0 16.7 mm Nylon 6/6 Black

50M060100H020B

Price Range
$0.0971 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6 x 1.0
Machine Screw Slotted Drive M8 x 1.25 11.4 mm Nylon 6/6 Black

50M080125H016B

Price Range
$0.2817 - $0.2053

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M8 x 1.25
Machine Screw Slotted Drive M6 x 1.0 6.7 mm Nylon 6/6 Black

50M060100H010B

Price Range
$0.0704 - $0.0513

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6 x 1.0
Machine Screw Slotted Drive M2.5 x 0.45 10.5 mm Nylon 6/6 Black

50M025045H012B

Price Range
$0.051 - $0.0372

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.472 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Machine Screw Slotted Drive M3.5 x 0.6 22.7 mm Nylon 6/6 Black

50M035060H025B

Price Range
$0.0546 - $0.0397

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3.5 x 0.6
Machine Screw Slotted Drive M4 x 0.7 17.3 mm Nylon 6/6 Black

50M040070H020B

Price Range
$0.0559 - $0.0407

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw Slotted Drive M6 x 1.0 12.7 mm Nylon 6/6 Black

50M060100H016B

Price Range
$0.0958 - $0.07

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6 x 1.0
Machine Screw Slotted Drive M6 x 1.0 31.7 mm Nylon 6/6 Black

50M060100H035B

Price Range
$0.1002 - $0.0732

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.378 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6 x 1.0
Machine Screw Slotted Drive M3 x 0.5 4.3 mm Nylon 6/6 Black

50M030050H006B

Price Range
$0.0496 - $0.0361

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Machine Screw Slotted Drive M5 x 0.8 27.3 mm Nylon 6/6 Black

50M050080H030B

Price Range
$0.0852 - $0.062

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M5 x 0.8
Machine Screw Slotted Drive M2.5 x 0.45 8.5 mm Nylon 6/6 Black

50M025045H010B

Price Range
$0.0505 - $0.0368

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Machine Screw Slotted Drive #2-56 0.262 in Nylon 6/6 Black

020256A031B

Price Range
$0.0494 - $0.0424

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.313 in
  • Head Diameter
    0.172 in
  • Head Height
    0.051 in
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
Machine Screw Slotted Drive M2 x 0.4 3.8 mm Nylon 6/6 Black

50M020040H005B

Price Range
$0.0494 - $0.036

Stock Levels
3000 In stock
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.173 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
Machine Screw Slotted Drive M2 x 0.4 23.8 mm Nylon 6/6 Black

50M020040H025B

Price Range
$0.0523 - $0.0382

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.173 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
Machine Screw Slotted Drive M8 x 1.25 15.4 mm Nylon 6/6 Black

50M080125H020B

Price Range
$0.2089 - $0.1522

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M8 x 1.25
Machine Screw Slotted Drive M3 x 0.5 3.3 mm Nylon 6/6 Black

50M030050H005B

Price Range
$0.0494 - $0.036

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Machine Screw Slotted Drive M3 x 0.5 13.3 mm Nylon 6/6 Black

50M030050H015B

Price Range
$0.0512 - $0.0373

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.591 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Machine Screw Slotted Drive M10 x 1.5 20.0 mm Nylon 6/6 Black

50M100150H025B

Price Range
$0.3204 - $0.2336

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M10 x 1.5
Machine Screw Slotted Drive M3 x 0.5 18.3 mm Nylon 6/6 Black

50M030050H020B

Price Range
$0.0518 - $0.0378

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5