Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.0823 |
| 1000 - 4999 | $0.074 |
| 5000 - 9999 | $0.0665 |
| 10000 + | $0.0599 |
| Overall Length | 30.0 mm |
|---|---|
| Overall Length | 1.181 in |
| Head Diameter | 10.4 mm |
| Head Diameter | 0.409 in |
| Head Height | 2.7 mm |
| Head Height | 0.106 in |
| Countersunk Screw Degree | 90 / 92 |
| Thread Size | M5 x 0.8 |
| Thread Length | 27.3 mm |
| Thread Length | 1.075 in |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | Slotted Drive |
| Head Type | Flat Head |
| Color | Black |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue