Menu Search

Nylon Round Head Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0393 - $0.0459 Request the lead time here
#6-32
0.228 in
0.125 in
$0.0409 - $0.0476 Request the lead time here
#6-32
0.541 in
0.438 in
$0.041 - $0.0479 Request the lead time here
#6-32
0.603 in
0.500 in
$0.0412 - $0.0481 Request the lead time here
#6-32
0.666 in
0.563 in
$0.0474 - $0.0553 Request the lead time here
#6-32
1.853 in
1.750 in
$0.0428 - $0.0499 Request the lead time here
#8-32
0.745 in
0.625 in
$0.043 - $0.0501 Request the lead time here
#8-32
0.870 in
0.750 in
$0.0432 - $0.0504 Request the lead time here
#8-32
1.120 in
1.000 in
$0.0464 - $0.054 Request the lead time here
#10-24
0.512 in
0.375 in
$0.0467 - $0.0544 Request the lead time here
#10-24
0.637 in
0.500 in
$0.0363 - $0.05 Request the lead time here
#10-24
1.137 in
1.000 in
$0.041 - $0.0476 Request the lead time here
#6-32
0.197 in
0.094 in
$0.0404 - $0.047 Request the lead time here
#6-32
0.416 in
0.313 in
$0.0419 - $0.049 Request the lead time here
#6-32
0.978 in
0.875 in
$0.0424 - $0.0494 Request the lead time here
#6-32
1.353 in
1.250 in
$0.044 - $0.0511 Request the lead time here
#6-32
1.603 in
1.500 in
$0.0435 - $0.0509 Request the lead time here
#6-40
0.853 in
0.750 in
$0.0414 - $0.0485 Request the lead time here
#8-32
0.245 in
0.125 in
$0.0427 - $0.0496 Request the lead time here
#8-32
0.620 in
0.500 in
$0.0344 - $0.0471 Request the lead time here
#8-32
1.620 in
1.500 in
  • of 13
Machine Screw Slotted Drive #6-32 0.125 in Nylon 6/6 Black

010632R012B

Price Range
$0.0459 - $0.0393

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.125 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.438 in Nylon 6/6 Black

010632R043B

Price Range
$0.0476 - $0.0409

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.438 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.500 in Nylon 6/6 Black

010632R050B

Price Range
$0.0479 - $0.041

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.500 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.563 in Nylon 6/6 Black

010632R056B

Price Range
$0.0481 - $0.0412

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.563 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 1.750 in Nylon 6/6 Black

010632R175B

Price Range
$0.0553 - $0.0474

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #8-32 0.625 in Nylon 6/6 Black

010832R062B

Price Range
$0.0499 - $0.0428

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.625 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive #8-32 0.750 in Nylon 6/6 Black

010832R075B

Price Range
$0.0501 - $0.043

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive #8-32 1.000 in Nylon 6/6 Black

010832R100B

Price Range
$0.0504 - $0.0432

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    1.000 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive #10-24 0.375 in Nylon 6/6 Black

011024R037B

Price Range
$0.054 - $0.0464

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.359 in
  • Head Height
    0.137 in
  • Thread Length
    0.375 in
  • Thread Size
    #10-24
  • Color
    Black
Machine Screw Slotted Drive #10-24 0.500 in Nylon 6/6 Black

011024R050B

Price Range
$0.0544 - $0.0467

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.359 in
  • Head Height
    0.137 in
  • Thread Length
    0.500 in
  • Thread Size
    #10-24
  • Color
    Black
Machine Screw Slotted Drive #10-24 1.000 in Nylon 6/6 Black

011024R100B

Price Range
$0.05 - $0.0363

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.359 in
  • Head Height
    0.137 in
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.094 in Nylon 6/6 Black

010632R009B

Price Range
$0.0476 - $0.041

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.094 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.313 in Nylon 6/6 Black

010632R031B

Price Range
$0.047 - $0.0404

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.313 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.875 in Nylon 6/6 Black

010632R087B

Price Range
$0.049 - $0.0419

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.875 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 1.250 in Nylon 6/6 Black

010632R125B

Price Range
$0.0494 - $0.0424

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    1.250 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 1.500 in Nylon 6/6 Black

010632R150B

Price Range
$0.0511 - $0.044

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    1.500 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-40 0.750 in Nylon 6/6 Black

010640R075B

Price Range
$0.0509 - $0.0435

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-40
  • Color
    Black
Machine Screw Slotted Drive #8-32 0.125 in Nylon 6/6 Black

010832R012B

Price Range
$0.0485 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.125 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive #8-32 0.500 in Nylon 6/6 Black

010832R050B

Price Range
$0.0496 - $0.0427

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.500 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive #8-32 1.500 in Nylon 6/6 Black

010832R150B

Price Range
$0.0471 - $0.0344

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    1.500 in
  • Thread Size
    #8-32
  • Color
    Black