Menu Search

Nylon Round Head Screws

In stock

Round head nylon screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. The round head shape of these screws provides a smooth, finished appearance after installation.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damage to the fastener or the mating surface.

  • Material: Nylon
  • Color: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0361 - $0.0496 Request the lead time here
#8-32
1.870 in
1.750 in
$0.0457 - $0.0535 Request the lead time here
#10-24
0.387 in
0.250 in
$0.0375 - $0.0513 Request the lead time here
#10-24
1.637 in
1.500 in
$0.0393 - $0.046 Request the lead time here
#2-56
0.225 in
0.156 in
$0.0383 - $0.0445 Request the lead time here
#2-56
0.319 in
0.250 in
$0.0388 - $0.0455 Request the lead time here
#2-56
0.444 in
0.375 in
$0.0401 - $0.0466 Request the lead time here
#2-56
0.819 in
0.750 in
$0.0384 - $0.0447 Request the lead time here
#4-40
0.367 in
0.281 in
$0.0401 - $0.0466 Request the lead time here
#4-40
0.836 in
0.750 in
$0.0427 - $0.0498 Request the lead time here
#4-40
1.336 in
1.250 in
$0.043 - $0.0501 Request the lead time here
#5-40
0.595 in
0.500 in
$0.0401 - $0.0466 Request the lead time here
#6-32
0.353 in
0.250 in
$0.0414 - $0.0485 Request the lead time here
#6-32
0.728 in
0.625 in
$0.0417 - $0.0487 Request the lead time here
#6-32
0.853 in
0.750 in
$0.042 - $0.0491 Request the lead time here
#8-32
0.433 in
0.313 in
$0.0445 - $0.0521 Request the lead time here
#8-32
1.370 in
1.250 in
$0.0485 - $0.0565 Request the lead time here
#8-32
2.120 in
2.000 in
$0.0361 - $0.0495 Request the lead time here
#10-24
0.887 in
0.750 in
$0.0397 - $0.0464 Request the lead time here
#6-32
0.291 in
0.188 in
$0.0408 - $0.0475 Request the lead time here
#6-32
0.478 in
0.375 in
  • of 13
Machine Screw Slotted Drive #8-32 1.750 in Nylon 6/6 Black

010832R175B

Price Range
$0.0496 - $0.0361

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    1.750 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive #10-24 0.250 in Nylon 6/6 Black

011024R025B

Price Range
$0.0535 - $0.0457

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.359 in
  • Head Height
    0.137 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Color
    Black
Machine Screw Slotted Drive #10-24 1.500 in Nylon 6/6 Black

011024R150B

Price Range
$0.0513 - $0.0375

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.359 in
  • Head Height
    0.137 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Color
    Black
Machine Screw Slotted Drive #2-56 0.156 in Nylon 6/6 Black

010256R015B

Price Range
$0.046 - $0.0393

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.162 in
  • Head Height
    0.069 in
  • Thread Length
    0.156 in
  • Thread Size
    #2-56
  • Color
    Black
Machine Screw Slotted Drive #2-56 0.250 in Nylon 6/6 Black

010256R025B

Price Range
$0.0445 - $0.0383

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.162 in
  • Head Height
    0.069 in
  • Thread Length
    0.250 in
  • Thread Size
    #2-56
  • Color
    Black
Machine Screw Slotted Drive #2-56 0.375 in Nylon 6/6 Black

010256R037B

Price Range
$0.0455 - $0.0388

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.162 in
  • Head Height
    0.069 in
  • Thread Length
    0.375 in
  • Thread Size
    #2-56
  • Color
    Black
Machine Screw Slotted Drive #2-56 0.750 in Nylon 6/6 Black

010256R075B

Price Range
$0.0466 - $0.0401

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.162 in
  • Head Height
    0.069 in
  • Thread Length
    0.750 in
  • Thread Size
    #2-56
  • Color
    Black
Machine Screw Slotted Drive #4-40 0.281 in Nylon 6/6 Black

010440R028B

Price Range
$0.0447 - $0.0384

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.211 in
  • Head Height
    0.086 in
  • Thread Length
    0.281 in
  • Thread Size
    #4-40
  • Color
    Black
Machine Screw Slotted Drive #4-40 0.750 in Nylon 6/6 Black

010440R075B

Price Range
$0.0466 - $0.0401

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.211 in
  • Head Height
    0.086 in
  • Thread Length
    0.750 in
  • Thread Size
    #4-40
  • Color
    Black
Machine Screw Slotted Drive #4-40 1.250 in Nylon 6/6 Black

010440R125B

Price Range
$0.0498 - $0.0427

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.211 in
  • Head Height
    0.086 in
  • Thread Length
    1.250 in
  • Thread Size
    #4-40
  • Color
    Black
Machine Screw Slotted Drive #5-40 0.500 in Nylon 6/6 Black

010540R050B

Price Range
$0.0501 - $0.043

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.095 in
  • Thread Length
    0.500 in
  • Thread Size
    #5-40
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.250 in Nylon 6/6 Black

010632R025B

Price Range
$0.0466 - $0.0401

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.250 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.625 in Nylon 6/6 Black

010632R062B

Price Range
$0.0485 - $0.0414

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.625 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.750 in Nylon 6/6 Black

010632R075B

Price Range
$0.0487 - $0.0417

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.750 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #8-32 0.313 in Nylon 6/6 Black

010832R031B

Price Range
$0.0491 - $0.042

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    0.313 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive #8-32 1.250 in Nylon 6/6 Black

010832R125B

Price Range
$0.0521 - $0.0445

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive #8-32 2.000 in Nylon 6/6 Black

010832R200B

Price Range
$0.0565 - $0.0485

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.309 in
  • Head Height
    0.120 in
  • Thread Length
    2.000 in
  • Thread Size
    #8-32
  • Color
    Black
Machine Screw Slotted Drive #10-24 0.750 in Nylon 6/6 Black

011024R075B

Price Range
$0.0495 - $0.0361

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.359 in
  • Head Height
    0.137 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.188 in Nylon 6/6 Black

010632R018B

Price Range
$0.0464 - $0.0397

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.188 in
  • Thread Size
    #6-32
  • Color
    Black
Machine Screw Slotted Drive #6-32 0.375 in Nylon 6/6 Black

010632R037B

Price Range
$0.0475 - $0.0408

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.260 in
  • Head Height
    0.103 in
  • Thread Length
    0.375 in
  • Thread Size
    #6-32
  • Color
    Black