Menu Search

Nylon Grommet Nuts

In stock

Grommet Nuts provide a low cost positive connection to thin gage materials, like sheet metal as well PCB applications, as an alternative to using a standard nut. Our range is made from Nylon 6/6. Also known as a Nylon Screw Grommet; our range has a UL94 V-2 flame resistance rating and is natural in appearance.

Our grommet nut offer features Closed Grommet Nuts, and Square Head Grommet Nuts, which are suitable for round or square holes. The Nylon Grommet insulates areas of assembly from electrical and thermal transfer. Nylon Grommet Nuts provide corrosion and vibration resistance and mount with a self-tapping screw. A nylon grommet eliminates the need for a nut and they are great for blind mounting.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Hole Size Panel Thickness Range View
$0.0653 - $0.0866 2500 In stock
#10
0.035 in
0.5 in
0.311 in
$0.0613 - $0.0817 Request the lead time here
#6
0.055 in
0.299 in
$0.041 - $0.0563 Request the lead time here
#8;#10
0.098 in
0.5 in
$0.2235 - $0.2984 Request the lead time here
5/16
0.063 in
0.752 in
$0.0889 - $0.1188 Request the lead time here
#8
0.374 in
0.5 in
$0.0888 - $0.1185 Request the lead time here
#10
0.252 in
0.563 in
$0.1073 - $0.1428 Request the lead time here
#12
0.13 in
0.535 in
$0.0778 - $0.1036 Request the lead time here
#6
0.094 in
0.374 in
$0.2176 - $0.2902 13000 In stock
5/16
0.063 in
0.752 in
$0.085 - $0.1132 18000 In stock
#8;#10
0.126 in
0.5 in
$0.0581 - $0.0772 Request the lead time here
#4
0.374 in
0.264 in
$0.0811 - $0.1077 Request the lead time here
#8;#10
0.031 in
0.5 in
60SGN00038 $0.0808 - $0.108 Request the lead time here
0.374 in
0.5 in
60SGN02300 $0.2032 - $0.2713 2000 In stock
5/16
0.063 in
0.752 in
$0.2032 - $0.2713 1000 In stock
5/16
0.189 in
0.74 in
$0.0976 - $0.1299 2000 In stock
#12
0.13 in
0.535 in
$0.1169 - $0.1561 124000 In stock
#8;#10
0.693 in
0.492 in
$0.0593 - $0.0788 Request the lead time here
#10
0.035 in
0.5 in
0.311 in
$0.0914 - $0.122 73000 In stock
#6
0.72 in
0.5 in
60SGN02500 $0.1177 - $0.1625 1000 In stock
0.311 in
0.496 in
  • of 3
Grommet Nut 7.9 mm 0.8 mm 4.1 mm #10 Nylon 6/6

60SGN01140B

Price Range
$0.0866 - $0.0653

Stock Levels
2500 In stock
Attributes
  • Head Height
    0.035 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Hole Size
    0.311 in
  • Overall Length
    0.327 in
Grommet Nut 7.6 mm 0.8 mm 3.4 mm #6 Nylon 6/6

60SGN03300B

Price Range
$0.0817 - $0.0613

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.055 in
  • Hole Size
    0.299 in
  • Overall Length
    0.319 in
  • Screw Size
    #6
  • Color
    Black
Grommet Nut 7.0 x 7.2 mm 0.8 mm 4.0 mm #8;#10 Nylon 6/6

60SGN00016B

Price Range
$0.0563 - $0.041

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.098 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.425 in
  • Screw Size
    #8;#10
Grommet Nut 10.5 x 10.9 mm 0.8 mm 3.4 mm 5/16 in Nylon 6/6

60SGN02300B

Price Range
$0.2984 - $0.2235

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.752 in
  • Head Size
    0.752 in
  • Overall Length
    0.374 in
  • Screw Size
    5/16
Grommet Nut 7.0 x 7.4 mm 0.8 mm 4.0 mm #8 Nylon 6/6

60SGN00038B

Price Range
$0.1188 - $0.0889

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.693 in
  • Screw Size
    #8
Grommet Nut 8.9 x 9.0 mm 0.8 mm 3.2 mm #10 Nylon 6/6

60SGN01124B

Price Range
$0.1185 - $0.0888

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.252 in
  • Head Diameter
    0.563 in
  • Head Size
    0.563 in
  • Overall Length
    0.571 in
  • Screw Size
    #10
Grommet Nut 8.9 x 9.0 mm 0.8 mm 3.2 mm #12 Nylon 6/6

60SGN01121B

Price Range
$0.1428 - $0.1073

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.13 in
  • Head Diameter
    0.535 in
  • Head Size
    0.535 in
  • Overall Length
    0.409 in
  • Screw Size
    #12
Grommet Nut 6.9 x 7.1 mm 1.6 mm 4.2 mm #6 Nylon 6/6

60SGN00009B

Price Range
$0.1036 - $0.0778

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.094 in
  • Head Diameter
    0.374 in
  • Head Size
    0.374 in
  • Overall Length
    0.394 in
  • Screw Size
    #6
Grommet Nut 10.5 x 10.9 mm 1.8 mm 6.4 mm 5/16 in Nylon 6/6

60SGN02700B

Price Range
$0.2902 - $0.2176

Stock Levels
13000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.752 in
  • Head Size
    0.752 in
  • Overall Length
    0.492 in
  • Screw Size
    5/16
Grommet Nut 7.0 x 7.4 mm 0.8 mm 3.2 mm #8;#10 Nylon 6/6

60SGN00012B

Price Range
$0.1132 - $0.085

Stock Levels
18000 In stock
Attributes
  • Head Height
    0.126 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.445 in
  • Screw Size
    #8;#10
Grommet Nut 4.3 x 4.5 mm 1.6 mm 1.6 mm #4 Nylon 6/6

60SGN00014B

Price Range
$0.0772 - $0.0581

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.264 in
  • Head Size
    0.264 in
  • Overall Length
    0.591 in
  • Screw Size
    #4
Grommet Nut 7.0 x 7.4 mm 0.8 mm 3.2 mm #8;#10 Nylon 6/6

60SGN00010B

Price Range
$0.1077 - $0.0811

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.031 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.35 in
  • Screw Size
    #8;#10
Natural Nylon 6/6 Round Grommet Nut - ; Panel Thickness Range 0.8 - 4 mm | 0.031 - 0.156 in

60SGN00038

Price Range
$0.108 - $0.0808

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.374 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Overall Length
    0.693 in
  • Color
    Natural
Natural Nylon 6/6 Round Grommet Nut - Screw Size 5/16 in; Panel Thickness Range 0.8 - 3.4 mm | 0.032 - 0.135 in

60SGN02300

Price Range
$0.2713 - $0.2032

Stock Levels
2000 In stock
Attributes
  • Head Height
    0.063 in
  • Head Diameter
    0.752 in
  • Head Size
    0.752 in
  • Overall Length
    0.374 in
  • Screw Size
    5/16
Natural Nylon 6/6 Round Grommet Nut - Screw Size 5/16 in; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.110 in

60SGN02200

Price Range
$0.2713 - $0.2032

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.189 in
  • Head Diameter
    0.74 in
  • Head Size
    0.74 in
  • Overall Length
    0.5 in
  • Screw Size
    5/16
Natural Nylon 6/6 Round Grommet Nut - Screw Size #12; Panel Thickness Range 0.8 - 3.2 mm | 0.032 - 0.125 in

60SGN01121

Price Range
$0.1299 - $0.0976

Stock Levels
2000 In stock
Attributes
  • Head Height
    0.13 in
  • Head Diameter
    0.535 in
  • Head Size
    0.535 in
  • Overall Length
    0.409 in
  • Screw Size
    #12
Natural Nylon 6/6 Round Grommet Nut - Screw Size #8;#10; Panel Thickness Range 0.8 - 2.8 mm | 0.031 - 0.109 in

60SGN00910

Price Range
$0.1561 - $0.1169

Stock Levels
124000 In stock
Attributes
  • Head Height
    0.693 in
  • Head Diameter
    0.492 in
  • Head Size
    0.492 in
  • Overall Length
    0.972 in
  • Screw Size
    #8;#10
Natural Nylon 6/6 Round Grommet Nut - Screw Size #10; Panel Thickness Range 0.8 - 4.1 mm | 0.031 - 0.160 in

60SGN01140

Price Range
$0.0788 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.035 in
  • Head Diameter
    0.5 in
  • Head Size
    0.5 in
  • Hole Size
    0.311 in
  • Overall Length
    0.327 in
Natural Nylon 6/6 Round Grommet Nut - Screw Size #6; Panel Thickness Range 0.8 - 3.8 mm | 0.032 - 0.150 in

60SGN00073

Price Range
$0.122 - $0.0914

Stock Levels
73000 In stock
Attributes
  • Head Height
    0.72 in
  • Head Diameter
    0.5 in
  • Head Size
    0.252 in
  • Overall Length
    1.063 in
  • Screw Size
    #6
Natural Nylon 6/6 Round Grommet Nut - ; Panel Thickness Range 1.6 - 4.3 mm | 0.062 - 0.170 in

60SGN02500

Price Range
$0.1625 - $0.1177

Stock Levels
1000 In stock
Attributes
  • Head Height
    0.311 in
  • Head Diameter
    0.496 in
  • Head Size
    0.496 in
  • Overall Length
    0.636 in
  • Color
    Natural