For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(4 product groups)
Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.
Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.
The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.
Our range of long plastic hinges, commonly known as Piano Hinges or Continuous Hinges are available in a choice of sizes to suit your needs. Made from Polypropylene (PP), this continuous plastic hinge is a good choice when your application requires a non-metal solution. Plastic continuous piano hinges are non-conductive, weatherproof, and have excellent sealing properties.
We stock a Single Living Hinge, made from natural Polypropylene (PP). Also known as an Integral Hinge, this is a thin, flexible piece of plastic surrounded by thicker plastic that allows a part to fold or bend from 1 to 180 degrees. Suitable for temperatures ranging from 0 up to 65C.
We also have a PP piano hinge with a variety of colour options. These hinges offer good chemical resistance, including oil, solvents and sea water. They have a tensile resistance of 180N/cm and a suitable temperature range from -40C to +80C - making them ideal of an number of indoor and outdoor environments, and applications. They can be fixed with a choice of rivets, screws, nails or clamps. Supplied in a 15.25 metre roll.
Weld On Bullet Hinges, or simply Bullet Hinges, are versatile lift-off hinges with a very simple design. These welding hinges provide a compact and strong method to attach metal doors to metal frames that's also aesthetically pleasing.
Weldable bullet hinges are an ideal choice for narrow frames where other hinge types take up too much space. They are also known as weld on barrel hinges, and are a type of welding hinge that is stylish, yet robust - suitable for an array of applications. Our range features weld on hinges made from aluminium, steel and stainless steel. With brass, steel or stainless steel pin and washer options.
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue