For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(41 product groups)
Anti-Vibration Plugs are designed to to be a reliable and efficient solution for reducing and dampening vibrations. It is used with BSP hydraulic fittings and has excellent resilience, shock absorption, and resistance to chemicals and solvents.
They have a serrated design that prevents loosening from vibration while retaining a firm grip on the pipe collar. They are easy to install and remove and, due to their transparency, can be inspected by the O-ring. Used in industries such as machinery, electronics, and automotive.
Control Knobs with Markings are ideal on applications that require fine, precise position adjustments. These knobs are designed with an ergonomically shaped knurled rim and indicator mark for accurate setting and adjustment.
Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.
Expandable Masking Covers are an ideal alternative to a more conventional cap when the part to cover has an awkward shape. The Masking Covers are expandable by stretching with an elasticated end or by stretching through the elasticity of the material. The elasticated cap makes it a looser hold and therefore is best for a general protection during transport and storage or light masking requirement.
The stretched material cap has a stronger hold on the part by gripping and therefore is best for application putting pressure on the part. Their softening point is at 90 degrees Celsius and they can be used up to 100 degrees Celsius.
Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Gas Cylinder Valve Plugs have been developed in collaboration with major European gas companies to protect industrial gas valves from the ingress of dust, dirt and other contaminants. It provides a tight seal, while its unique vent cap allows for the safe release of gas after accidental opening of the valve.
It is easy to install and disassemble, making it a convenient solution for temporary applications and tamper-proof. It is used in gas storage, industrial and transportation applications.
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.
LPG Plugs are developed with the LPG industry in mind. They are intended to give a wise and effective solution for closing LP Gas cylinders and preventing harmful gas leakage. Used for secure, effective sealing, tamper resistance, and shipment; mounting and dismounting instructions are also included.
Threaded fitting style makes it quick and easy to install and remove, plus they are strapped to prevent leaks and facilitate replacement. Complies with the LP Gas Association Code of Practise 15: Part 2 and are utilised in industrial, automotive, and logistical applications.
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Mushroom Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The mushroom design provides a comfortable grip.
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.
Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.
Slotted Plugs are designed with a double sealing ring on the underside of the flange to provide a secure and reliable seal. They protect from contaminants like dirt, dust, and debris, not trapping liquid and moisture from the hole.
It is easy to install and remove by hand, but its hex head allows the plug to be applied or removed with a spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.
These Snap Fit Plugs are designed to provide a finished and professional appearance to the surface while protecting the hole or opening from damage and debris.
Easy to install and remove, once pushed into position, a single twist provides a tight, snug fit, and a central tab at the top provides a strong grip for tightening and removal. The range is suitable for Metric, BSP and UNF threads. Used in electrical and automotive applications.
Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
Plastic and Metal Tube Connectors are used to make a junction between several tubes. The tube connector is pushed into a tube, with no fixing required. They are an ideal solution for making a tube frame or a tube network.
We offer multi-way 1.5 inch Square Tubing Connectors, which are available in a Nylon only option, or a Nylon with a Steel core option. We also stock Round Tube Connectors made from Nylon as part of the multi-way range. Seven alternative direction types are available in this range, with natural or grey colour options.
Alternatively, we have a range of Square and Round Expanding Tube Connectors made from Nylon. Choices include a Female Connector with a Stainless Steel Nut, and a Male Connector with a Stainless Steel Bolt. The male and female mating parts screw together, the screw and nut tighten to hold in place. Male and female parts are sold separately. Colour choices are black and natural.
T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.
Threaded O-ring Plugs for BSP/Gas Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. BSP Gas threads are available. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue