Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Self Adhesive Threaded Double Sided Mounting

 (53 product groups)

List Grid

Adhesive Full Face Flange Protectors

In stock In production

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

  • Material: Polyethylene (PE)
  • Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive Raised Face Flange Protectors

In stock In production

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.

Requires no fasteners.

  • Material: Rubber
  • Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Anti-Slip Self Adhesive Pads

In stock In production

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} variants (Filters applied) {0} variants (No filters applied)

Anti-Vibration Plugs - LDPE

In stock In production

Anti-Vibration Plugs are designed to to be a reliable and efficient solution for reducing and dampening vibrations. It is used with BSP hydraulic fittings and has excellent resilience, shock absorption, and resistance to chemicals and solvents.

They have a serrated design that prevents loosening from vibration while retaining a firm grip on the pipe collar. They are easy to install and remove and, due to their transparency, can be inspected by the O-ring. Used in industries such as machinery, electronics, and automotive.

  • Material: LDPE
  • Colour: Clear

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Insert

In stock In production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Stud

In stock In production

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

{0} variants (Filters applied) {0} variants (No filters applied)

Control Knobs - With Marking

In stock In production

Control Knobs with Markings are ideal on applications that require fine, precise position adjustments. These knobs are designed with an ergonomically shaped knurled rim and indicator mark for accurate setting and adjustment.

{0} variants (Filters applied) {0} variants (No filters applied)

Control Levers

In stock In production

Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.

{0} variants (Filters applied) {0} variants (No filters applied)

Decorative Screw Covers

In stock In production

These Decorative Screw Covers are designed to conceal exposed screw heads and provide a more decorative and polished look. They are easy to install with adhesive backing and snap firmly over the screw head, providing a secure and long-lasting fit.

This group has a wide range of colours, up to 16 for furniture finishing. Used in applications like furniture, cabinets, office decor and even automotive decor.

  • Material: ABS
  • Colour: Aluminium, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, Ivory, Light Oak, Grid, White

{0} variants (Filters applied) {0} variants (No filters applied)

Diamond Knurled Knobs

In stock In production

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

{0} variants (Filters applied) {0} variants (No filters applied)

Float-On Castors

In stock In production

Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.

{0} variants (Filters applied) {0} variants (No filters applied)

Fluted Grip Knobs - Threaded Insert

In stock In production

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} variants (Filters applied) {0} variants (No filters applied)

Gas Cylinder Valve Plugs

In stock In production

Gas Cylinder Valve Plugs have been developed in collaboration with major European gas companies to protect industrial gas valves from the ingress of dust, dirt and other contaminants. It provides a tight seal, while its unique vent cap allows for the safe release of gas after accidental opening of the valve.

It is easy to install and disassemble, making it a convenient solution for temporary applications and tamper-proof. It is used in gas storage, industrial and transportation applications.

  • Material: HDPE, LDPE
  • Colour: Yellow

{0} variants (Filters applied) {0} variants (No filters applied)

Gear Lever Shafts

In stock In production

Gear Lever Shafts are threaded at both ends; connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert. These shafts are suitable for use with Conical Knobs, available to purchase separetely.

{0} variants (Filters applied) {0} variants (No filters applied)

Gear Levers - Ball Knob

In stock In production

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

{0} variants (Filters applied) {0} variants (No filters applied)

Gear Levers - Tapered Knob

In stock In production

Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.

{0} variants (Filters applied) {0} variants (No filters applied)

Grip Hand Wheels & Knobs - Female

In stock In production

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} variants (Filters applied) {0} variants (No filters applied)

Knurled Knob - Threaded Insert

In stock In production

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} variants (Filters applied) {0} variants (No filters applied)

LPG Plugs

In stock In production

LPG Plugs are developed with the LPG industry in mind. They are intended to give a wise and effective solution for closing LP Gas cylinders and preventing harmful gas leakage. Used for secure, effective sealing, tamper resistance, and shipment; mounting and dismounting instructions are also included.

Threaded fitting style makes it quick and easy to install and remove, plus they are strapped to prevent leaks and facilitate replacement. Complies with the LP Gas Association Code of Practise 15: Part 2 and are utilised in industrial, automotive, and logistical applications.

  • Material: HDPE;LDPE, LDPE
  • Colour: Black

{0} variants (Filters applied) {0} variants (No filters applied)

Lobed Hand Knobs

In stock In production

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} variants (Filters applied) {0} variants (No filters applied)

Lobed Hand Wheels & Knobs - Female

In stock In production

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Feet - Standard

In stock In production

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

{0} variants (Filters applied) {0} variants (No filters applied)

Mushroom Knobs

In stock In production

Mushroom Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The mushroom design provides a comfortable grip.

{0} variants (Filters applied) {0} variants (No filters applied)

Pull Handles - Bridge Shape Plastic

In stock In production

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Material: Duroplast, Thermoplastic
  • Colour: White, Black, Yellow, Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Quick Tightening Knurled Knobs

In stock In production

Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.

The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads.
  • Widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment
Material: SteelColour: Material Flammability Standard:

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 3