Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Round Square Head Tapered Caps & Plugs

 (5 product groups)

List Grid

Covered Tapered Plugs

In stock In production

Covered Tapered Plugs are designed to ensure a secure fit due to their convex sides and protect from contaminants, debris and damage. It features a push fit style that makes it easy to use and remove.

Used in a variety of applications, including blind holes, pipes, furniture or electrical boxes. They are reusable due to the material from which they are constructed without affecting the effectiveness of the sealing.

  • Material: Silicone
  • Colour: Grey, Yellow, Green, White, Red, Black, Pink, Purple, Blue, Clear

{0} variants (Filters applied) {0} variants (No filters applied)

High Temperature Tapered Plugs

In stock In production

This range of high temperature masking plugs features Silicone Rubber Tapered Plugs, EPDM Tapered Plugs and other Tapered Rubber Plugs made from Thermoplastic Rubber (TPR).

This extensive range of Tapered Plugs is available as a solid plug or with a hollow core, to aid in compression. Solid and hollow core options are available in our EPDM and High Temperature Silicone Plugs ranges. The hollow centre provides a cost-effective solution for larger sizes. The hollow design is more flexible than solid plugs, and allows for easier application.

Our Tapered Rubber Plug range features Univesal Plugs made from TPR. The tapered plug is designed to mask holes without masking the surrounding areas, and a pull tab allows for easy installation and removal. Suitable for temperatures up to 125C.

  • Colours: Black, Blue, Green, Natural, Pink, Red and Yellow
  • Simple push-fit design

{0} variants (Filters applied) {0} variants (No filters applied)

Tapered Caps & Plugs - Heavy Duty

In stock In production

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red

{0} variants (Filters applied) {0} variants (No filters applied)

Tapered Caps & Plugs - Standard

In stock In production

Tapered Plastic Plug Caps have two functions; plug and cap.

The Tapered Plug is used to plug the end of tubing, pipes, and bars. Tapered Pipe Plugs are desiged to fit snugly on to the end of a tube to keep liquid, dirt and other ingres out of the cavity - or indeed to help retain the contents that is within. Alternatively, Cap Plugs can be used as Tapered Caps. The Tapered Cap fits neatly over the outside diameter at the end of a tube, pipe or bar. This prevents dirt, dust, moisture, liquids and other contaniments from entering the cavity opening during manufacturing, masking, storage, and transportation.

Our Tapered Cap Plug range is made from Low Density Polyethylene (LDPE). This durable Plastic Plug Caps material protects the application from damage, as well as offering corrosion resistance.The Tapered Plug Caps range is suitable for a wide range of hole diameters, so you're sure to find a solution to suit your project requirments.

These Plug Caps are available in a choice of colour options, including; Black, Blue, Clear (Transparent), Red and Yellow.

  • Quick and Easy to install with a simply push-fit design.

{0} variants (Filters applied) {0} variants (No filters applied)

Tapered Caps & Plugs - Wide Flange

In stock In production

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red

{0} variants (Filters applied) {0} variants (No filters applied)