For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(4 product groups)
Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.
Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.
The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.
Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.
Wing & Fly Nuts are essential fasteners designed to provide secure and convenient assembly solutions in various industries. Specifically, Metal Wing Nuts are a popular choice due to their unique characteristics and numerous benefits. With their distinct wing-like projections, these nuts offer easy installation and removal without the need for additional tools. Metal Wing Nuts excel in applications where quick adjustments, frequent disassembly, or hand tightening is required.
One of the main characteristics of Metal Wing Nuts is their robust construction. These nuts are typically made from high-quality metal alloys, ensuring strength, durability, and resistance to corrosion. The wing-like projections on the sides of the nuts provide an ergonomic grip, allowing for easy hand tightening or loosening. This feature eliminates the need for specialized tools, saving time and effort during assembly or maintenance tasks. Metal Wing Nuts are available in various sizes and thread types, allowing for compatibility with a wide range of bolts and threaded rods.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue