Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Fir Tree Mounting Hole Standoff Cable Clamp

 (2 product groups)

List Grid

Cable Clamps - Dual Cable & Pipe Clips

In stock In production

Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.

It is used to fasten cables and pipe on a panel with a barbed bush.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

{0} variants (Filters applied) {0} variants (No filters applied)

Cable Clamps - Fir Tree Mount, Hinged Locking Top

In stock In production

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

{0} variants (Filters applied) {0} variants (No filters applied)