For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(43 product groups)
Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:
Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.
These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.
These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.
Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.
Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.
Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.
Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.
Square Inserts & Glides are a type of finishing product used for square tubular products. They are designed to provide a tight-fitting connection on a variety of tubular products and can help prevent damage to floors or other surfaces, as well as protect the tube from external elements. Commonly used in various applications, including furniture, retail fixtures, and industrial equipment.
It comes in a variety of options and styles: standard square ribbed inserts, lightweight square inserts, and chrome square inserts.
Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
Plastic and Metal Tube Connectors are used to make a junction between several tubes. The tube connector is pushed into a tube, with no fixing required. They are an ideal solution for making a tube frame or a tube network.
We offer multi-way 1.5 inch Square Tubing Connectors, which are available in a Nylon only option, or a Nylon with a Steel core option. We also stock Round Tube Connectors made from Nylon as part of the multi-way range. Seven alternative direction types are available in this range, with natural or grey colour options.
Alternatively, we have a range of Square and Round Expanding Tube Connectors made from Nylon. Choices include a Female Connector with a Stainless Steel Nut, and a Male Connector with a Stainless Steel Bolt. The male and female mating parts screw together, the screw and nut tighten to hold in place. Male and female parts are sold separately. Colour choices are black and natural.
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.
Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.
Tapered Plastic Plug Caps have two functions; plug and cap.
The Tapered Plug is used to plug the end of tubing, pipes, and bars. Tapered Pipe Plugs are desiged to fit snugly on to the end of a tube to keep liquid, dirt and other ingres out of the cavity - or indeed to help retain the contents that is within. Alternatively, Cap Plugs can be used as Tapered Caps. The Tapered Cap fits neatly over the outside diameter at the end of a tube, pipe or bar. This prevents dirt, dust, moisture, liquids and other contaniments from entering the cavity opening during manufacturing, masking, storage, and transportation.
Our Tapered Cap Plug range is made from Low Density Polyethylene (LDPE). This durable Plastic Plug Caps material protects the application from damage, as well as offering corrosion resistance.The Tapered Plug Caps range is suitable for a wide range of hole diameters, so you're sure to find a solution to suit your project requirments.
These Plug Caps are available in a choice of colour options, including; Black, Blue, Clear (Transparent), Red and Yellow.
Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Screw On Glides includes a metal screw designed to be attached to the bottom of chairs, tables, and other furniture pieces to protect floors from scratches or damage. The Teflon material allows for a smooth, slippery surface that permits furniture to glide easily across the floor.
It is easy to install and remove by screwing it in and ensuring a stronghold on the attached item. It has a hole that provides a fixing entry for the screw without damaging the washer. Easy to maintain and resistant to moisture and chemicals. They are often used for furniture, medical devices, and moving parts of machinery.
Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.
It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.
Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.
These Walking Aid Feet Rubber are designed to provide a secure grip and durability to pipes, or round tubes joined together, creating a complex structure and framework. Available in I and T shape to connect two or three tubes, creating a tight, secure seal.
It is easy and quick to install thanks to its push fit system. Resistant to chemical agents and damage. Used in various industries, including automotive to connect fuel lines and brake lines, construction to connect pipes in plumbing and HVAC systems and medical devices.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue