For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(8 product groups)
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.
This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
This range of Shoulder Screws feature an ultra low head with a hexagonal socket drive. The head height dimensions of these very low profile screws is approximately 1/3 that of normal shoulder screws. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
They are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications. These screws are suitable for pharmaceutical and other applications.
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Shoulder Screws features a cap head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area and the precision shoulder allows accurate assembly. They are made from Stainless Steel.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue