For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(36 product groups)
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Dual cable and pipe clip offers the benefit of routing a 25.0 mm tube or pipe, as well as two smaller 6.0 mm bundles separately.
It is used to fasten cables and pipe on a panel with a barbed bush.
A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.
The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.
Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
Cable Clamp with an integrated fir tree mount that can be easily pushed into a mounting hole using a standard 6mm hexagonal socket, which is driven into the mounting head. This feature eliminates the need for a screw or other fasteners.
These self-aligning clamps offer convenient, one-hand installation that is quick and easy. They are also highly economical, as they can be released and reused. An ideal choice for easy, cost-effective wire bundling.
These Half U Cable Clamps are low profile and designed to help secure and organize cables, wires, and other components in densely packed boards or other limited space applications. The snap-in clamps are designed to hold cables securely in place while allowing for easy cable insertion and removal.
Ideal for mounting bundles in corners or along edges. They have excellent resistance to breakage, impact, and corrosion. Used in industrial and automotive applications.
Hanger Cable Clamps are adjustable and flexible making them quick and easy to install. Ideal for holding cables, wires, or cords. It can be mounted on walls, ceilings or desk.
The one piece design clamp is self mounting, providing a secure grip, and hanger system for reliable performance.
These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.
It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters. The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors. They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.
They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.
Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.
Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.
These Decorative Screw Covers are designed to conceal exposed screw heads and provide a more decorative and polished look. They are easy to install with adhesive backing and snap firmly over the screw head, providing a secure and long-lasting fit.
This group has a wide range of colours, up to 16 for furniture finishing. Used in applications like furniture, cabinets, office decor and even automotive decor.
Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.
These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.
Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.
Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.
Flat Wire Clips are fasteners designed to hold flat ribbon cables in place securely. Made to be durable and able to resist wear and tear. Commonly used in situations where a neat and organized cable solution is desired.
They are easy to snap into place on various surfaces and feature a release tab for quick and easy removal of the clamping action. Commonly used in electronics, automotive, and general wiring applications.
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Mini Flat Cable Clamps used to organize and secure flat cables in a wide range of applications, from electronics assembly to industrial machinery. It helps maintain a tidy and organized environment.These are easy to install due to their push in application feature. These are ideal for more light weight cables and are top locking.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
One arm, flexible cable clips to easily clamp down on wires, while still making them accesible if necessary. Available with or withour vinyl coating.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue