For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(43 product groups)
Angled Square Inserts have an angled base making them perfect for pipe ends or irregular surfaces and for tubes that meet angled surfaces.It can be used in furniture assembly, such as chairs or furniture legs, and in construction.
This range of Angle Square Inserts are designed to be easy to insert, and made from a material that allows them to be durable and long-lasting.
Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.
Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.
Domed square inserts are used to finish off and protect square tubes or box sections. They provide an attractive and professional finish to high quality tubular products and protect them from dirt, dust and other debris. They can be used as chair leg inserts and tube caps, and are especially common in the construction and furniture manufacturing industry. It is quick and easy to install and remove.
End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.
The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.
Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.
Finned Plugs push into a tube hole and prevent ingress from dirt. The hole plug is fitted with soft fins that make it an ideal choice for thin-walled copper tubing applications.
The design also features a small, unobtrusive pull-tab that makes fitting and removal quick, as well as easy.
Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.
The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.
Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.
The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.
The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.
They are an economical solution for one-time uses.
Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.
Customers can choose from four options that allow for a variety of joining configurations. These include;
Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads
Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.
They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.
Oval Feet Ferrules are designed to provide stability, floor protection and a finished look to furniture, equipment, and other applications requiring a secure footing. Made to fit the ends of tubular legs or oval shaped furniture feet.
They are quick and easy to install thanks to their push fit, as well as offering a polished finish to applications.
Tube Insert that have an oval design are ideal for adding a high quality, finished appearance to an application.
Typically used in furniture and cabinet making applications, these inserts are placed into the ends of oval tubes, such as those of chair and table legs. They are ideal for popular size gauges.
Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured, which provide ease of entry and a positive fit. We also feature more aesthetically pleasing options, finished in Chrome, for an enhanced appearance.
Long-lasting and durable, you are sure to find an insert for your next project.
Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.
Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.
Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Push -On Tilt glides are swivel glides with spring insert used on furniture and other products to provide mobility and stability. Insert and Glide come as a one piece to facilitate the application. The Glides are designed with a tube end cap for a clean finish and have a ball and socket joint to create a tilt action. The range offers a choice of base to suit various applications.
Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.
It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.
Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.
Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.
The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.
It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.
Material: PVC, NylonColour: White, Black, Natural
Round Load Bearing Glides are designed to use as a protection plug or as a glide. The lid is stepped to offer an easy insertion and secure fit.
They are ideal to protect and finish a tube end in moderate to heavy-duty applications These glides provide a smooth, durable base for furniture, appliances and more.
They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance. They can also be used as tube feet, providing a base to prevent scratches and damage when products come into contact with a surface.
This range caters to metric threads and offers quick and easy assembly. The insert features a ribbed shank design that provides added positive-gripping power.
Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.
They are commonly used in the manufacturing, packaging and construction industries.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue