For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(17 product groups)
This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.
This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.
Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.
Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
These PCB Support Pillars are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.
The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application
These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.
These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack
These unique supports act as a spring. The part flexes and can provide continuous support to the PCB.
These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.
These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.
These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue