For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(2 product groups)
Fibre Accessories are used to either; stack multiple fibre reels or space fibre reels off the PC Board. They provide a safe and organised way to store and manage fibre optic cable reels, thus significantly improving the efficiency and speed of the installation and maintenance process.
Used in applications for manufacturing and medical. The stack is held with the supplied spring clip and mounted to the PCB using an SRHR-3555 rivet.
Hose Wear Protectors, or Hose Protection Shields, are a type of hose protector that protect hose against point of contact wear with abrasive surfaces.
The 3.9mm wall thickness, as well as the Polyvinyl Chloride (PVC) material, provide durability and excellent wear resistance. The design features moulded grooves to fit cable ties.
These Hose Protectors are commonly used on hydraulic hoses, fuel and oil lines, brake systems, wire harnesses and battery cables.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue