Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Snap On Keyless Non Locking

 (2 product groups)

List Grid

Cable Clamps - Plug In, Round Wire Saddle

In stock In production

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

{0} variants (Filters applied) {0} variants (No filters applied)

Non-Locking Wire Saddles

In stock In production

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

{0} variants (Filters applied) {0} variants (No filters applied)