For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(9 product groups)
This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application
These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
These PCB Support Pillars, also called PCB Pillar Support or simply PCB Supports, are installed to the bottom board by pushing them on to a M4 (#8) screw or stud.
The PCB Stud features teeth inside the spacer that grip on to the threads. The support pillars have a top fixing that is a locking bayonet nose.
These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.
These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue