Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

M5x12

 (2 product groups)

List Grid

Linear Carriages - Closed

In stock In production

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.

{0} variants (Filters applied) {0} variants (No filters applied)

Unflanged Stainless Carriages

In stock In production

These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.

Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.

Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.

  • Unflanged design enables a simple compact installation and integration into existing systems.
  • It keeps the weight down, take the loads and facilitate the movement.
  • It can withstand temperatures from -20C to +120C.
Material: Aluminium

{0} variants (Filters applied) {0} variants (No filters applied)