For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(6 product groups)
These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings. It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.
Hardened Hollow Shafts are robust and reliable components used in various mechanical applications. They are used with linear bushings when weight reduction is necessary, but the structural integrity is not compromised. This weight decrease enables greater efficiency, lower energy usage, and increased manoeuvrability.
Its design allows fluids, gases, or electrical wires to travel through the centre of it. When paired with a linear ball bushing, it offers smooth and accurate rotational motion.
It is used in applications where high strength and durability are required and where weight reduction is also important, such as industrial machinery, automotive systems, and medical devices.
These Hardened Stainless Shafts provide great strength, durability, and reliability. They are used with linear bearings and are suited for demanding applications requiring corrosion, wear, and harsh conditions such as humidity or chemical resistance without sacrificing structural integrity.
These shafts have a long lifespan and need little maintenance, which reduces downtime and total operating expenses. It provides smooth and precise linear motion when used in conjunction with a linear ball bushing. It's found in applications like food processing equipment, automotive systems, and medical devices.
These Hardened Steel Shafts are robust and reliable components used in various mechanical applications. They are used with all types of linear bushings. They combine exceptional size precision, straightness, and concentricity to reduce wear in high-speed applications.
The shafts are made from high-quality steel that undergoes a specialised hardening process, resulting in increased strength, longevity, and resistance to wear and corrosion. When combined with a linear ball bushing, it ensures smooth and precise rotational motion.
Their material makes them suitable for applications that require heavy-duty performance, such as industrial machinery, automotive systems, and medical devices.
Shaft End Supports provide linear shafts with stability, alignment, and support. These components are intended to firmly hold standard shaft diameters in place while allowing for smooth and accurate movement of the linear bushing.
They firmly keep the shaft in position, limiting lateral or radial movement that could cause misalignment or excessive wear.
It is used in applications including machine tools, medical devices, and industrial automation equipment.
Stainless AISI 303/316 Shafts are used in industries that demand high/very high corrosion resistance, strength, and durability. This guarantees that the shafts can tolerate difficult conditions such as high humidity, chemicals, high-temperature resistance, excellent weldability, and corrosive substances without affecting their structural integrity. As a result, these shafts have a longer lifespan and require less maintenance, resulting in less downtime and lower total operational expenses.
Ceramic bearings should be utilised instead of ball-bushing linear bearings. Suitable for applications involving heavy loads, high speeds, and abrasive environments.
It is used in x-ray equipment, paper processing equipment, hardware equipment, and food processing equipment.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue