Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

IP rated NEMA Hand Operated

 (12 product groups)

List Grid

Cam Latches - Lift & Turn

In stock In production

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colours: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customised colour or alternate cylinder and driver options, please contact Essentra today.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Locks - Wing Knobs

In stock In production

Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.

The range is available in a choice of materials and aesthetically pleasing finishes. These Cam Locks are non-locking.

  • Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Finishes: Black Powder Coating, Chrome Plating and No Finish

{0} variants (Filters applied) {0} variants (No filters applied)

Compression Latches - Wing Knob

In stock In production

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

{0} variants (Filters applied) {0} variants (No filters applied)

Handle Turn Cam Latches - L Handle

In stock In production

L Shaped Latch Handles available Keyed Alike and Keyed Different. Latch Handles are suitable for Cam Latch; they are a handle to turn a latch. They can be used in applications such as electric panels, and machinery covers. Our latching handle ranges is made from Die Cast Zinc Alloy, with over-moulded Black Polyamide (PA) or a Chrome Finish.

  • IP65 rated
  • Supplied with two keys.

{0} variants (Filters applied) {0} variants (No filters applied)

Handle Turn Cam Latches - T Handle

In stock In production

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

{0} variants (Filters applied) {0} variants (No filters applied)

Lift and Turn Compression Latch

In stock In production

Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.

{0} variants (Filters applied) {0} variants (No filters applied)

Offset Compression Lever Latches

In stock In production

Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism. Where locking they are supplied with two keys per lock.

They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design. Made from die-cast zinc alloy, the latch is black powder coated to give a visually pleasing finish.

  • To suit M5 fixings (not supplied)
  • Provides good gasket compression
  • Easy to use compression latch
  • Trigger designs included: Raised, Flush and Over-Centre.

Customers might also be interested in our range of o-ring seals, available to purchase separately.

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Pad lockable w/Wing Knob

In stock In production

Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Spring/IP65

In stock In production

The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Wing Knob

In stock In production

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: PA and Die Cast Zinc Alloy
  • Finishes: Chrome Plate and Black Powder Coating

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn Latches - Wing Knobs w/Extra Long Housing

In stock In production

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

{0} variants (Filters applied) {0} variants (No filters applied)

Quarter Turn T Handle

In stock In production

Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).

The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.

  • Material: Stainless Steel
  • Colour: Natural (Silver)
  • DIN-EN 1774 rated

Cam sold separately

{0} variants (Filters applied) {0} variants (No filters applied)