For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(4 product groups)
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Ferrule Dust Caps provide environmental protection for 2.5mm ferrules. The flexible Black Thermoplastic Elastomer (TPE) material is RoHS compliant. This material is durable and provides a snug fit.
Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.
Optical Fibre Connector Covers prevent outside elements, unwanted foreign bodies and dirt from getting into fibres and wires. Our range features dust caps with a metal 2.5 inch long chain. Material Options; HDPE, PVC, Stainless Steel, and TPE. Colours; Black, Green, Natural, Red and White.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue