For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(6 product groups)
Acting as a buffer and absorbing vibrations, our spacers and vibration mount standoffs, are suitable for applications where movement in stationary machinery is unavoidable. These products are also designed to help with noise reduction. Made from black Neoprene Rubber, 60 Shore. Finished with clear dichromate plating. Can withstand temperatures from -40 to 50 ºC.
Structural tubing clamp base made, available in aluminium or steel and suitable for a selection of hole sizes.
Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.
Bushing made from natural rubber and steel. These bushings are available in three types and a mix of sizes to suit your purpose.
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Useful two-way connector clamp, with entry points for two tubes. With stainless steel or aluminium options and available for multiple hole sizes.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue