For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(5 product groups)
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
The popular Quarter Turn Latches is used for cabinets and enclosures requiring vibration control. The housing is equipped with an internal spring to provide 1.5 mm of compression. An o-ring provides a seal between the spring and the driver. This IP65 range, offers an extensive combination of materials and finishes along with grip range selection to suit many applications. The cams will not rotate beyond quarter turn due to the stop lip.
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue