Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Driver and Tool Operated Keyless Compression Latches

 (2 product groups)

List Grid

Compression Latches - Adjustable

In stock In production

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

{0} variants (Filters applied) {0} variants (No filters applied)

Fixed Compression Cam Latches

In stock In production

Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, and Stainless Steel
  • Colour: Black, Natural, Silver

{0} variants (Filters applied) {0} variants (No filters applied)