For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(4 product groups)
These O-ring cord Splicing Kits are meant to reduce the need for large stocks of O-rings. It includes a measuring tape, a cutting block, an adhesive bottle, a retractable knife, and a cord of the appropriate width and length.
Cut the rope to the required length to produce quick, on-the-spot O-rings of any size. As a result, it is suitable for sealing any customised application and preventing leaks or fluids from escaping.
Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, automotive, manufacturing or oil and gas.
These D-Ring Ring Seal Kits are utilised for sealing purposes. In both static and dynamic applications, it forms a secure seal. It ensures the seal does not twist or roll during operation or installation.
The D-ring's flat side provides a firm and secure seal against a flat surface, while the rounded side allows for flexibility and compression, resulting in a snug fit. This shape is especially beneficial for sealing applications where a standard round O-ring would be inconvenient owing to space limits or unique sealing requirements.
It is simple to insert into a machined groove, where the flat edge of the D-ring provides support. Commonly used in industries such as automotive, plumbing, and manufacturing. They are helpful for sealing applications in engines, pumps, valves, and other mechanical devices.
These O-Ring Ring Seal Kits are utilised for sealing purposes. In both static and dynamic applications, it forms a secure seal. It ensures the seal does not twist or roll during operation or installation.
Imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS) are all available. When put in applications, it inhibits fluid entry and gas leakage. These kits are packaged to protect the seals during storage or shipment.
It is simple to insert into a machined groove, where the flat edge of the D-ring provides support. Commonly used in industries such as automotive, plumbing, and manufacturing. They are helpful for sealing applications in engines, pumps, valves, and other mechanical devices.
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue