For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(5 product groups)
Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.
Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.
There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.
Open Bushings that are universal in nature feature an easy to push in design. This allows them to easily lock into place at common panel thickesses. The split design allows side entry of pre-assembled cords, cables or tubes that have segments larger than the bushings internal diameter, such as connectors.
They offer ideal protection for wires, cables and tubing from unfinished, sharp edges. The open design allows the bushing to be assembled into holes that already contain a bundle. They can be adjusted to accept various diameters and shapes. Effortlessly installed with fingertip pressure, meaning no tools are required for installation.
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Screw On Feet, sometimes known as Enclosure Feet, are recessed for use as rubber feet on small appliances and other retail products. These Screw-On Feet are attached with a separate screw, bolt, or rivet to the assembly, and are made from anti-scratch material to help protect and maintain surfaces.
Our Rubber Feet range includes Bumper Feet made from PVC or TPE, a Big Foot range made from ABS with a flame rating of UL94 HB.
Also available are a wide range of Bolt On Rubber Feet made from Low Density Polyethylene (LDPE), Thermoplastic Rubber (TPR) and Neoprene Rubber. These Screw Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment and more. TPR benefits from excellent slip resistances.
Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.
The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.
Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue