Quantity | Unit price |
---|---|
10 + | £ 18.1488 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 32.0 mm |
---|---|
Hole Diameter | 1.26 in |
Rod Diameter | 16.0 mm |
Rod Diameter | 0.63 in |
Overall Length | 203.0 mm |
Overall Length | 7.992 in |
Spring Rate | 80.5 Nmm |
Spring Rate | 80.5 Nmm |
Optimum Operating Force | 2777.0 N |
Optimum Operating Force | 2777.0 N |
Optimum Operating Deflection | 34.5 mm |
Optimum Operating Deflection | 1.358 in |
Mid Operating Force | 3267.0 N |
Mid Operating Force | 3267.0 N |
Maximum Operating Deflection | 50.8 mm |
Maximum Operating Deflection | 2 in |
Maximum Force | 5569.0 N |
Maximum Force | 5569.0 N |
Maximum Deflection | 69.2 mm |
Maximum Deflection | 2.724 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Yellow |
Type | Extra Heavy Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 40.6 mm |
Mid Operating Deflection | 1.598 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue