Quantity | Unit price |
---|---|
10 + | £ 12.5884 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 25.0 mm |
---|---|
Hole Diameter | 0.984 in |
Rod Diameter | 12.5 mm |
Rod Diameter | 0.492 in |
Overall Length | 305.0 mm |
Overall Length | 12.008 in |
Spring Rate | 31.5 Nmm |
Spring Rate | 31.5 Nmm |
Optimum Operating Force | 1634.0 N |
Optimum Operating Force | 1634.0 N |
Optimum Operating Deflection | 51.9 mm |
Optimum Operating Deflection | 2.043 in |
Mid Operating Force | 1922.0 N |
Mid Operating Force | 1922.0 N |
Maximum Operating Deflection | 76.3 mm |
Maximum Operating Deflection | 3.004 in |
Maximum Force | 3466.0 N |
Maximum Force | 3466.0 N |
Maximum Deflection | 110 mm |
Maximum Deflection | 4.331 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Yellow |
Type | Extra Heavy Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 61.0 mm |
Mid Operating Deflection | 2.402 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue