Quantity | Unit price |
---|---|
10 + | £ 3.0992 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 25.0 mm |
---|---|
Hole Diameter | 0.984 in |
Rod Diameter | 12.5 mm |
Rod Diameter | 0.492 in |
Overall Length | 32.0 mm |
Overall Length | 1.26 in |
Spring Rate | 348.2 Nmm |
Spring Rate | 348.2 Nmm |
Optimum Operating Force | 1894.0 N |
Optimum Operating Force | 1894.0 N |
Optimum Operating Deflection | 5.4 mm |
Optimum Operating Deflection | 0.213 in |
Mid Operating Force | 2229.0 N |
Mid Operating Force | 2229.0 N |
Maximum Operating Deflection | 8.0 mm |
Maximum Operating Deflection | 0.315 in |
Maximum Force | 3726.0 N |
Maximum Force | 3726.0 N |
Maximum Deflection | 10.7 mm |
Maximum Deflection | 0.421 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Yellow |
Type | Extra Heavy Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 6.4 mm |
Mid Operating Deflection | 0.252 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue