Quantity | Unit price |
---|---|
4 + | £ 67.9085 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 63.0 mm |
---|---|
Hole Diameter | 2.48 in |
Rod Diameter | 38.0 mm |
Rod Diameter | 1.496 in |
Overall Length | 178.0 mm |
Overall Length | 7.008 in |
Spring Rate | 226.0 Nmm |
Spring Rate | 226.0 Nmm |
Optimum Operating Force | 8046.0 N |
Optimum Operating Force | 8046.0 N |
Optimum Operating Deflection | 30.4 mm |
Optimum Operating Deflection | 1.197 in |
Mid Operating Force | 10057.0 N |
Mid Operating Force | 10057.0 N |
Maximum Operating Deflection | 53.4 mm |
Maximum Operating Deflection | 2.102 in |
Maximum Force | 15097.0 N |
Maximum Force | 15097.0 N |
Maximum Deflection | 66.8 mm |
Maximum Deflection | 2.63 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Red |
Type | Heavy Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 44.5 mm |
Mid Operating Deflection | 1.752 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue