Quantity | Unit price |
---|---|
10 + | £ 5.1437 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 40.0 mm |
---|---|
Hole Diameter | 1.575 in |
Rod Diameter | 20.0 mm |
Rod Diameter | 0.787 in |
Overall Length | 64.0 mm |
Overall Length | 2.52 in |
Spring Rate | 300.1 Nmm |
Spring Rate | 300.1 Nmm |
Optimum Operating Force | 3841.0 N |
Optimum Operating Force | 3841.0 N |
Optimum Operating Deflection | 12.8 mm |
Optimum Operating Deflection | 0.504 in |
Mid Operating Force | 4801.0 N |
Mid Operating Force | 4801.0 N |
Maximum Operating Deflection | 19.2 mm |
Maximum Operating Deflection | 0.756 in |
Maximum Force | 6961.0 N |
Maximum Force | 6961.0 N |
Maximum Deflection | 23.2 mm |
Maximum Deflection | 0.913 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Red |
Type | Heavy Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 16.0 mm |
Mid Operating Deflection | 0.63 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue