Quantity | Unit price |
---|---|
8 + | £ 18.0456 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 50.0 mm |
---|---|
Hole Diameter | 1.969 in |
Rod Diameter | 25.0 mm |
Rod Diameter | 0.984 in |
Overall Length | 152.0 mm |
Overall Length | 5.984 in |
Spring Rate | 78.3 Nmm |
Spring Rate | 78.3 Nmm |
Optimum Operating Force | 2975.0 N |
Optimum Operating Force | 2975.0 N |
Optimum Operating Deflection | 38.0 mm |
Optimum Operating Deflection | 1.496 in |
Mid Operating Force | 3570.0 N |
Mid Operating Force | 3570.0 N |
Maximum Operating Deflection | 60.8 mm |
Maximum Operating Deflection | 2.394 in |
Maximum Force | 5542.0 N |
Maximum Force | 5542.0 N |
Maximum Deflection | 70.8 mm |
Maximum Deflection | 2.787 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Blue |
Type | Medium Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 45.6 mm |
Mid Operating Deflection | 1.795 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue