Quantity | Unit price |
---|---|
10 + | £ 7.2618 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 40.0 mm |
---|---|
Hole Diameter | 1.575 in |
Rod Diameter | 20.0 mm |
Rod Diameter | 0.787 in |
Overall Length | 127.0 mm |
Overall Length | 5 in |
Spring Rate | 61.0 Nmm |
Spring Rate | 61.0 Nmm |
Optimum Operating Force | 1935.0 N |
Optimum Operating Force | 1935.0 N |
Optimum Operating Deflection | 31.8 mm |
Optimum Operating Deflection | 1.252 in |
Mid Operating Force | 2323.0 N |
Mid Operating Force | 2323.0 N |
Maximum Operating Deflection | 50.8 mm |
Maximum Operating Deflection | 2 in |
Maximum Force | 3408.0 N |
Maximum Force | 3408.0 N |
Maximum Deflection | 55.9 mm |
Maximum Deflection | 2.201 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Blue |
Type | Medium Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 38.1 mm |
Mid Operating Deflection | 1.5 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue