Quantity | Unit price |
---|---|
10 + | £ 10.6758 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 32.0 mm |
---|---|
Hole Diameter | 1.26 in |
Rod Diameter | 16.0 mm |
Rod Diameter | 0.63 in |
Overall Length | 254.0 mm |
Overall Length | 10 in |
Spring Rate | 12.6 Nmm |
Spring Rate | 12.6 Nmm |
Optimum Operating Force | 799.0 N |
Optimum Operating Force | 799.0 N |
Optimum Operating Deflection | 63.5 mm |
Optimum Operating Deflection | 2.5 in |
Mid Operating Force | 959.0 N |
Mid Operating Force | 959.0 N |
Maximum Operating Deflection | 101.6 mm |
Maximum Operating Deflection | 4 in |
Maximum Force | 2062.0 N |
Maximum Force | 2062.0 N |
Maximum Deflection | 163.8 mm |
Maximum Deflection | 6.449 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Green |
Type | Light Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 76.2 mm |
Mid Operating Deflection | 3 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue