Quantity | Unit price |
---|---|
10 + | £ 3.3646 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 25.0 mm |
---|---|
Hole Diameter | 0.984 in |
Rod Diameter | 12.5 mm |
Rod Diameter | 0.492 in |
Overall Length | 114.0 mm |
Overall Length | 4.488 in |
Spring Rate | 18.6 Nmm |
Spring Rate | 18.6 Nmm |
Optimum Operating Force | 534.0 N |
Optimum Operating Force | 534.0 N |
Optimum Operating Deflection | 28.5 mm |
Optimum Operating Deflection | 1.122 in |
Mid Operating Force | 640.0 N |
Mid Operating Force | 640.0 N |
Maximum Operating Deflection | 45.6 mm |
Maximum Operating Deflection | 1.795 in |
Maximum Force | 1141.0 N |
Maximum Force | 1141.0 N |
Maximum Deflection | 61.5 mm |
Maximum Deflection | 2.421 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Green |
Type | Light Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 34.2 mm |
Mid Operating Deflection | 1.346 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue