Quantity | Unit price |
---|---|
10 + | £ 1.0786 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 12.5 mm |
---|---|
Hole Diameter | 0.492 in |
Rod Diameter | 7.0 mm |
Rod Diameter | 0.276 in |
Overall Length | 37.4 mm |
Overall Length | 1.472 in |
Spring Rate | 12.7 Nmm |
Spring Rate | 12.7 Nmm |
Optimum Operating Force | 121.0 N |
Optimum Operating Force | 121.0 N |
Optimum Operating Deflection | 9.5 mm |
Optimum Operating Deflection | 0.374 in |
Mid Operating Force | 145.0 N |
Mid Operating Force | 145.0 N |
Maximum Operating Deflection | 15.2 mm |
Maximum Operating Deflection | 0.598 in |
Maximum Force | 321.0 N |
Maximum Force | 321.0 N |
Maximum Deflection | 25.2 mm |
Maximum Deflection | 0.992 in |
Maximum Application Temperature | 230 °C |
Maximum Application Temperature | 446 °F |
Colour | Green |
Type | Light Duty |
Standards | ISO 10243 |
Mid Operating Deflection | 11.4 mm |
Mid Operating Deflection | 0.449 in |
Commodity Code | 7320909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue