Quantity | Unit price |
---|---|
16 - 79 | £ 23.7402 |
80 + | £ 23.261 |
Overall Thickness | 1.6 mm |
---|---|
Overall Thickness | 0.063 in |
Overall Width | 19.1 mm |
Overall Width | 0.752 in |
Overall Length | 65.8 m |
Overall Length | 215.879 ft |
Roll Length | 66.0 m |
Roll Length | 216.535 ft |
Colour | White |
Commodity Code | 3919908099 |
Shape | Continuous |
Removability | Permanent |
Adhesive Type | Acrylic |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue