Quantity | Unit price |
---|---|
25 - 124 | £ 2.425 |
125 - 249 | £ 2.3731 |
250 - 374 | £ 2.3212 |
375 - 499 | £ 2.2694 |
500 + | £ 2.2305 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 11.5 mm |
---|---|
Overall Diameter | 0.453 in |
Overall Length | 70.0 mm |
Overall Length | 2.756 in |
Overall Width | 13.2 mm |
Overall Width | 0.52 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Material | Steel;Brass |
Body Material | Steel |
Pin Material | Steel |
Commodity Code | 7326200090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue