Menu Search

Vent Plug IP68 0.6 bar M40 8.0 mm Stainless Steel

Item code:

1334482

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 £ 47.8121
25 - 49 £ 46.8551
50 + £ 45.898
Standard pack: 5

Order in multiple of 5

Total price:

£ 239.06

5 x £ 47.8121

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M40
Thread Length 8.0 mm
Overall Height 18.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us