Menu Search

Parallel Protection Plug 40.9 mm 9.6 mm LDPE Natural

Natural LDPE Tube End Plug protects threaded or non-threaded pipe ends, they are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

1474580

4699 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3532
500 - 999 £ 0.345
1000 + £ 0.3381
Standard pack: 100

Order in multiple of 100

Total price:

£ 35.32

100 x £ 0.3532

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 40.9 mm
Height Under Lip 9.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us