Menu Search

Parallel Protection Plug 22.3 mm 8.5 mm LDPE Natural

Natural LDPE Tube End Plug protects threaded or non-threaded pipe ends, they are sized and designed for positive-gripping power over the outside diameter of the pipe. Replaces Item No.(s): 061022300003
Item code:

1474556

16000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1007
1000 + £ 0.0987
Standard pack: 500

Order in multiple of 500

Total price:

£ 50.35

500 x £ 0.1007

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 22.3 mm
Height Under Lip 8.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us